IESNA:LM-63-2002
[TEST]P939420
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9074
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
827.7 822.5 811.7 802.3 799.9 800.8 803.7 808.9 813.6 815
815.5 822.5 837.2 861.2 901.3 957.9 1026.8 1109.8 1215.9 1342.3
1485.7 1661.1 1873.8 2115.8 2376.1 2655.8 2924.2 3049.2 2866.2 2214.8
1205 340.1 104.2 61.8 35.4 14.6 0
827.7 824.9 813.6 804.1 801.8 802.3 805.1 810.3 814.5 815.9
816.9 824.4 838.6 864 903.2 960.3 1030.1 1113.5 1222.5 1348.9
1497 1677.6 1898.8 2135.6 2400.7 2687.4 2950.1 3063.3 2837.4 2165.3
1148.9 318.8 100.9 56.6 33 13.2 0
827.7 824 813.1 803.2 799 799.4 800.8 803.7 805.6 807.5
810.3 818.3 833.4 857.4 897.1 949.4 1016.4 1095.6 1198 1323
1479.1 1674.3 1903.5 2158.2 2422.4 2702.5 2967.1 3104.8 2937.4 2338.9
1388.5 512.2 136.8 67.9 40.1 15.6 0
827.7 822.1 811.7 800.8 795.2 793.8 794.7 795.2 795.2 798.5
803.2 812.2 827.3 850.8 884.8 934.8 1001.3 1082.4 1184.8 1309.3
1478.1 1680 1937.5 2227.6 2524.7 2816.2 3088.3 3242.1 3157.2 2714.8
1863.9 901.8 271.7 99 48.1 15.1 0
827.7 822.1 812.2 800.8 793.8 792.4 793.3 793.3 793.3 797.1
805.6 813.6 826.3 846.6 877.3 923.5 990.4 1073.9 1176.7 1307.9
1481 1711.6 2009.2 2361.5 2723.7 3048.2 3310 3476 3495.8 3269.4
2607.2 1568.2 666 169.8 57.1 13.2 0
827.7 820.7 810.8 799.4 791.9 790.5 791.9 793.8 793.8 797.5
806.5 813.1 823 844.7 877.3 923.5 988.6 1073.9 1178.6 1316.8
1497.5 1745.5 2078.5 2484.6 2896.8 3254.8 3517 3712.3 3832.1 3755.7
3255.3 2285.6 1094.7 343.8 73.1 17 0
827.7 822.1 811.7 799.9 792.4 790.5 791.4 793.3 793.3 797.1
805.6 814.5 827.3 848 880.1 927.2 993.3 1076.3 1180 1311.2
1484.3 1715.4 2014.4 2361.5 2720 3051.5 3325.1 3515.6 3541.1 3292.1
2667.1 1628.6 640 165.1 47.6 12.7 0
827.7 823 813.1 801.3 793.8 791.9 793.3 794.7 796.1 799.9
806 815.9 832 856 890.5 938.1 1005.5 1087.6 1190 1318.2
1488 1702.2 1961.1 2243.6 2532.7 2824.7 3101.5 3256.7 3150.6 2736
1917.2 921.6 275 103.3 49.1 15.1 0
827.7 824.4 814.1 802.7 796.6 795.7 797.5 801.3 804.6 807.9
812.2 820.7 837.2 863.1 901.8 955.1 1021.6 1102.2 1203.2 1325.3
1480 1672 1896.9 2142.7 2399.2 2676.6 2949.2 3086.4 2942.1 2446.9
1546 607.5 174 83 44.3 17.9 0
827.7 825.4 814.5 803.2 798 797.5 800.8 807.5 813.1 816.4
819.7 828.2 843.8 870.2 910.7 967.8 1037.6 1122 1225.8 1351.3
1496.5 1677.2 1885.2 2118.6 2366.7 2641.7 2903.4 3006.2 2811.9 2182.8
1196.1 360.3 109.9 55.7 29.7 11.8 0
827.7 824.9 814.5 803.2 798 798 801.3 807.5 813.6 816.4
819.2 826.3 842.4 867.3 907.4 963.1 1032.4 1120.6 1224.9 1343.7
1486.6 1659.7 1866.8 2101.6 2338.4 2613.4 2880.8 3007.2 2843.1 2248.3
1273.9 400.4 116 60.4 31.1 10.8 0
